IESNA:LM-63-2002
[TEST]P1644967
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2C-722-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 82W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 82.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9073.7
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 82.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1093.3 1108.9 1139.5 1171.3 1216.2 1281.2 1367.0 1458.7 1539.3 1629.6 1715.4 1824.0 1939.7 2056.0 2159.4 
2272.5 2401.2 2539.0 2738.5 2953.7 3125.3 3250.1 3351.5 3404.8 3283.3 2947.2 2364.1 1348.1 584.4 270.4 191.1 
145.0 92.3 62.4 33.2 0.0 0.0 
1093.3 1107.6 1136.9 1168.7 1216.2 1279.9 1361.8 1458.0 1542.5 1627.0 1723.2 1827.2 1948.8 2062.5 2165.2 
2279.6 2407.7 2553.9 2760.6 2973.9 3142.2 3265.1 3372.3 3411.3 3294.3 2962.8 2369.3 1339.0 585.7 274.3 194.4 
149.5 92.3 64.4 34.5 0.0 0.0 
1093.3 1107.0 1134.3 1169.4 1217.5 1279.9 1357.2 1450.9 1536.0 1620.5 1714.8 1822.0 1939.7 2056.0 2163.9 
2269.9 2392.1 2561.1 2771.0 3007.0 3217.0 3363.9 3475.7 3556.3 3492.6 3201.4 2616.3 1669.3 737.8 340.0 226.9 
165.8 109.9 74.8 39.0 0.7 0.0 
1093.3 1110.9 1137.5 1171.3 1219.4 1278.6 1348.8 1434.0 1523.0 1603.6 1699.2 1800.6 1922.1 2039.1 2167.8 
2277.7 2395.3 2555.2 2756.1 3013.5 3296.9 3529.0 3729.2 3885.8 3926.1 3734.4 3259.9 2325.1 1147.3 496.6 284.7 
197.6 132.0 83.9 38.4 0.7 0.0 
1093.3 1109.6 1134.9 1169.4 1220.1 1280.5 1346.2 1417.0 1500.3 1586.7 1673.2 1778.5 1899.4 2013.1 2146.4 
2269.2 2385.6 2532.5 2746.3 3021.3 3363.2 3679.1 4032.7 4292.1 4496.9 4513.8 4177.7 3447.7 2231.5 952.9 
438.1 270.4 165.1 94.9 45.5 1.3 0.0 
1093.3 1108.9 1132.3 1168.1 1218.1 1278.6 1339.0 1405.3 1478.2 1563.3 1647.8 1742.7 1848.0 1968.3 2089.8 
2215.9 2355.7 2515.6 2722.3 3003.1 3368.4 3790.3 4208.2 4618.4 5025.3 5297.0 5330.8 4891.4 3953.4 2452.5 
955.5 338.7 176.2 100.1 39.7 2.0 0.0 
1093.3 1108.9 1131.7 1166.1 1214.2 1274.7 1340.3 1407.9 1476.9 1555.5 1641.3 1730.4 1821.4 1929.9 2066.4 
2208.8 2319.3 2451.9 2644.3 2893.3 3228.0 3638.8 4111.4 4660.7 5237.2 5769.6 6140.8 6164.8 5726.1 4669.1 
3123.4 1494.4 431.6 185.3 78.0 8.5 0.0 
1093.3 1108.3 1130.4 1164.8 1212.3 1271.4 1338.4 1407.3 1480.1 1552.9 1643.9 1730.4 1818.8 1924.1 2063.8 
2195.8 2301.7 2429.8 2617.6 2867.3 3200.1 3607.0 4071.1 4615.2 5199.5 5745.6 6134.9 6199.3 5785.2 4722.4 
3235.2 1760.9 511.6 197.6 77.4 9.1 0.0 
1093.3 1107.0 1125.8 1157.7 1203.8 1261.0 1328.6 1402.1 1473.6 1550.3 1636.8 1727.8 1811.0 1913.7 2036.5 
2156.8 2243.9 2381.7 2592.3 2871.8 3224.8 3627.1 4062.6 4534.6 5027.9 5515.4 5856.1 5966.6 5646.7 4603.5 
3293.0 2097.6 1026.4 296.4 108.6 22.8 0.0 
1093.3 1101.8 1118.0 1145.3 1188.2 1240.9 1301.3 1365.0 1436.6 1508.1 1580.9 1649.1 1719.3 1796.0 1896.1 
1990.4 2092.4 2276.4 2535.7 2865.3 3245.6 3673.9 4120.5 4566.4 5045.5 5420.5 5633.7 5598.6 5014.3 4013.2 
3001.8 1867.5 769.6 262.0 119.0 36.4 0.0 
1093.3 1094.6 1107.0 1130.4 1167.4 1211.0 1263.6 1316.9 1369.6 1423.6 1481.4 1526.9 1580.2 1634.8 1708.9 
1786.9 1909.8 2111.9 2394.0 2741.1 3159.1 3634.3 4143.2 4684.7 5176.1 5459.5 5466.7 5011.7 3987.2 2901.1 
1911.7 984.8 386.8 159.3 60.5 20.2 0.0 
1093.3 1098.5 1108.3 1130.4 1165.5 1211.0 1254.5 1305.9 1353.3 1402.1 1448.3 1486.6 1529.5 1578.9 1645.2 
1727.1 1867.5 2067.7 2322.5 2634.5 3007.7 3433.4 3875.4 4302.5 4597.0 4676.3 4491.0 3966.4 3001.2 2074.9 
1289.0 636.4 271.7 124.8 53.3 18.2 0.0 
1093.3 1090.7 1099.2 1120.0 1153.1 1194.1 1238.9 1285.7 1328.0 1369.6 1407.3 1435.9 1472.3 1519.1 1586.1 
1686.8 1821.4 1972.8 2141.8 2338.8 2589.7 2868.6 3162.4 3438.0 3588.8 3570.6 3375.6 2896.5 2163.9 1428.1 
839.8 408.2 204.1 105.3 55.9 27.3 0.0 
1093.3 1094.6 1101.1 1120.0 1153.8 1194.1 1235.7 1274.0 1306.5 1331.9 1355.9 1378.0 1409.9 1454.8 1484.7 
1487.9 1461.3 1404.0 1318.2 1219.4 1138.2 1098.5 1061.5 970.5 816.4 633.8 475.8 362.7 284.1 241.8 210.6 176.8 
143.0 114.4 79.3 40.3 0.0 
1093.3 1093.3 1098.5 1116.7 1149.9 1186.3 1220.1 1245.4 1262.3 1274.0 1285.1 1279.9 1255.8 1209.7 1140.1 
1047.2 930.8 799.5 676.0 579.8 504.4 450.5 408.9 376.4 350.4 323.7 297.7 275.0 253.5 234.7 210.6 183.3 150.2 
117.7 79.3 35.1 0.0 
1093.3 1097.2 1102.4 1121.3 1151.8 1181.7 1199.3 1207.1 1215.5 1214.9 1194.1 1151.2 1083.6 997.1 887.3 
769.6 669.5 594.1 538.2 494.7 455.7 421.9 393.3 372.5 356.9 338.0 313.3 288.0 268.5 244.4 210.6 176.2 141.7 103.4 
65.0 13.7 0.0 
1093.3 1097.2 1105.7 1123.9 1150.5 1168.1 1173.9 1181.1 1179.8 1156.4 1104.4 1029.6 925.0 811.9 707.9 636.4 
590.2 553.8 518.1 485.6 447.9 414.1 397.8 390.0 380.3 358.8 330.9 309.4 309.4 295.1 258.1 215.8 162.5 122.2 68.9 5.9 
0.0 
1093.3 1090.1 1102.4 1121.3 1140.1 1146.6 1154.4 1161.6 1143.4 1089.4 1013.4 909.4 791.7 694.9 628.6 581.1 
541.5 503.8 464.1 423.8 410.8 406.3 406.9 410.2 401.7 379.6 356.9 349.7 372.5 371.8 361.4 295.1 234.0 171.0 91.7 3.3 
0.0 
1093.3 1088.1 1102.4 1125.2 1136.9 1138.8 1149.2 1149.2 1112.8 1043.3 944.5 832.7 729.3 652.0 593.5 543.4 
497.9 448.5 406.3 392.0 383.5 381.6 388.1 394.6 384.8 368.6 352.3 368.6 380.9 371.8 342.6 280.2 230.8 171.0 87.1 1.3 
0.0 
1093.3 1088.8 1106.3 1132.3 1138.8 1140.1 1150.5 1138.8 1087.5 1005.6 901.6 791.1 699.4 627.9 563.6 507.0 
455.7 405.6 383.5 371.8 367.3 367.9 377.7 382.2 369.2 352.3 346.5 369.9 365.3 354.9 312.7 262.0 213.2 161.2 78.0 0.0 
0.0 
1093.3 1081.0 1100.5 1126.5 1133.6 1135.6 1146.0 1128.4 1073.8 985.4 886.0 773.5 682.5 611.0 541.5 477.8 
423.2 382.9 367.3 358.2 356.2 359.5 366.6 371.2 364.7 359.5 366.0 394.6 388.1 354.9 299.0 247.7 194.4 135.2 63.7 0.0 
0.0 
1093.3 1078.4 1097.2 1123.2 1131.0 1133.6 1142.7 1125.8 1070.6 989.3 881.4 769.0 683.2 608.4 536.9 474.5 
418.6 379.6 364.0 354.9 353.6 356.2 363.4 367.3 362.7 360.1 366.6 392.0 382.9 345.2 291.2 242.5 188.5 125.5 58.5 0.0 
0.0 
